IESNA:LM-63-1995
[TEST]P1449866
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T3_150W_3000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T3 distribution, 150W 3000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23558
TILT=NONE
1 -1 1 181 13 1 1 1.3333 0.4167 0
1 1 145.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 30 60 90 120 150 180 210 240 270
300 330 360
7606.9 7624.4 7632.6 7628.3 7631.7 7658.1 7667.5 7677.1 7684.5 7701.2
7701.8 7712.8 7715.4 7680.8 7733.2 7742.3 7757.1 7776.6 7796.8 7816.3
7797 7818.3 7852.3 7837.9 7841.9 7865.7 7873.9 7829.9 7962.6 7847
7967.8 7974 7982.2 7964.4 7977.4 7976.8 7896.6 8004.6 8007.7 7968
7935.4 7897.4 7836.5 7773.5 7694.7 7571 7459.9 7336 7192.2 7081
6927.9 6797.7 6645.2 6507.7 6358.2 6207.1 6041.5 5875.9 5716.5 5518.6
5216 4890.7 4535.1 4153.5 3751.9 3452.2 3228.7 3040.4 2809.3 2574.5
2402.4 2249.6 2126.5 2003.4 1866.7 1719.3 1583.5 1457 1333.3 1195.5
1050.1 902 781.8 684.5 580.2 470.7 348.5 259.2 134.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7649.3 7643.1 7658.7 7630.3 7625.2 7628.9 7634 7642.8 7655.8
7649.9 7661.5 7658.7 7649.9 7664.3 7621 7738.9 7683.9 7645 7654.7
7654.7 7645 7542.7 7612.2 7614.1 7609 7584.7 7580.4 7571.6 7562.3
7577.9 7575.6 7574.7 7564.2 7538.7 7512.1 7514.3 7495.6 7492.5 7451.7
7433.8 7407.1 7367.7 7348.7 7325.8 7256.8 7172.1 7087.6 6988.9 6876.6
6695.9 6588.2 6439.6 6272.3 6098.2 5964.1 5831.9 5685.6 5509.2 5337.9
5171.8 5019.8 4819.3 4555.8 4248.7 3915.8 3512.3 3172.6 2901.5 2682
2499.4 2288.4 2115.4 1982.4 1862.8 1734 1620.9 1498.7 1376.4 1282
1189.6 1086.6 936.1 746.1 581.3 482.1 380.8 273.4 178.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7617.8 7656.7 7634.3 7634 7601.7 7601.7 7580.4 7567.9 7567.1
7474.3 7533.3 7516.6 7543.2 7478.6 7443.2 7411.7 7379.1 7339.9 7309.6
7280.7 7252 7212.9 7165.8 7132.4 7103.7 6960 6888.5 6983.2 6859.6
6790.4 6748.7 6686.6 6638.7 6624.8 6446.1 6426 6361 6297.8 6232.3
6171.3 6109.5 6035.5 5973.7 5889.5 5827.4 5759.9 5688.7 5611.3 5550.9
5482.5 5422.1 5372.5 5317.5 5259.1 5191.9 5110.8 5041.6 4925.9 4803.1
4663.6 4510.5 4326.7 4106.4 3887.2 3657.8 3419.9 3183.9 2919.4 2693.3
2503.4 2338 2130.5 1864.8 1580.1 1290.5 1109 987.4 854.7 744.4
619.3 517.2 444.9 391 339.7 293.2 251.2 201.1 115.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7595.1 7611 7590 7593.2 7636.8 7552.6 7529.4 7499.3 7472.6
7462.4 7444.3 7429.8 7374.8 7345 7292 7246.4 7227.4 7222.3 7115.1
7071.1 7017.8 6971.6 6911.2 6846.5 6792.6 6727.1 6673.3 6574 6544.8
6418.3 6339.5 6256.7 6176.4 6080.3 5984.8 5888.9 5780 5680.8 5574.7
5482 5375.9 5250.3 5146 5031.1 4909.7 4785.3 4666.4 4538.3 4342.3
4263.2 4135 4001.7 3861.7 3720.2 3576.4 3412.8 3263.3 3119 2975.8
2817.6 2675.8 2534.8 2399.6 2251.5 2111.5 1968.3 1818.3 1658.9 1509.7
1366.5 1227.9 1078.1 953.4 827.5 711.5 597.8 500.2 412.9 338.3
264 209 163.1 120.8 92.2 66.4 45.1 30.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7601.7 7619.2 7585.2 7581.5 7545.2 7524.5 7505.8 7487.7 7456.5
7430.7 7412.8 7389 7353.5 7287.8 7254.6 7233.3 7169.8 7127 7088.1
7047.3 7004.7 6948.9 6903.2 6830.4 6756.6 6709.3 6650.9 6586.8 6525.8
6468.8 6405 6352 6282.8 6199.1 6122.8 6023 5936.8 5858 5774.6
5708.3 5631.1 5547.5 5462.1 5378.2 5274.1 5178.3 5087.3 4975.8 4864.4
4741 4629 4503.4 4385.7 4265.2 4139.8 3978.2 3840.7 3702.6 3563.3
3419.3 3274.7 3115.9 2927.3 2701.3 2513.9 2280.2 2061.3 1850 1685.8
1559.3 1447.6 1325.1 1231.3 1150.7 1065.7 989.7 917.9 849 782.1
706.9 636.6 566.6 484.3 391 319.9 251 148 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7607.3 7587.5 7592.3 7551.8 7528.5 7506.7 7491.1 7476.3 7367.7
7423.6 7399.8 7387 7362.1 7356.4 7337.4 7302.8 7273.6 7219.4 7182.8
7146.5 7202.1 7113.1 7097.5 7075.9 7028.3 6992.6 6965.9 6903.8 6887.1
6851.3 6822.7 6762.9 6741.6 6702.2 6672.1 6629.9 6582 6538 6481
6414.4 6348.6 6263.8 6175.9 6090.5 5997.8 5889.2 5757.6 5639.1 5503.8
5351 5168.4 4877.4 4593.6 4295.8 3977.6 3702.6 3471.8 3272.1 3070.2
2899.8 2774.7 2631 2442.7 2244.5 2112.3 2007.7 1901.6 1783.4 1668
1558.8 1448.5 1338.2 1221.3 1089.5 928.1 799.7 692.8 597.8 500.8
425.9 350.2 232.8 103.2 55.9 39.1 23.3 15.9 12.8 12.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7607.3 7624.1 7577.6 7534.5 7551.8 7519.7 7501 7485.1 7464.4
7390.1 7423.9 7416.5 7397.5 7387.6 7374.5 7341.9 7308.2 7283.2 7258.8
7247.5 7248.1 7230.8 7213.2 7186.2 7177.2 7127 7111.1 7080.2 7066.3
7027.2 7017.5 6988.9 6987.5 6965.9 6958.8 6925.4 6885.6 6825.8 6744.2
6652 6625.3 6510.2 6418.3 6319.4 6196.9 6122.6 5920.4 5664.9 5504.7
5234.4 4912.3 4591.3 4280.8 3984.7 3760.1 3587.2 3363.4 3178.3 3020.6
2878.8 2649.4 2415.2 2226.3 2076 1948.7 1820 1680.2 1552.3 1411.3
1291.9 1147.9 996.8 851.6 722.5 624.7 529.4 446.1 365 284.4
210.4 139.8 107.8 80.8 62.7 42.2 24.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7581.5 7609.3 7568.2 7559.4 7546.7 7527.1 7530.5 7521.4 7473.8
7446.3 7413.9 7451.7 7376.8 7273.9 7309.3 7303.4 7265.6 7226.2 7215.4
7206.7 7154.8 7127 7074.2 7054.4 7015.8 7042.5 6951.7 6915.1 6874.6
6834.9 6797.2 6766.8 6740.7 6714.1 6667.3 6596.7 6566.1 6521.8 6480.7
6423.7 6377.5 6299.5 6220.7 6136.7 6020.5 5922.9 5828.5 5716.8 5522
5452.8 5278.9 5079 4818.4 4533.7 4218.1 3942.2 3632.8 3403.1 3224.2
3062.6 2866 2717.2 2592.1 2410.3 2217.2 2076.3 1976.2 1857.1 1756.7
1641 1537.2 1430 1321.2 1197.5 1064.2 912 790.6 672.1 572.5
494.3 418.8 335.7 195.7 83.1 51.9 33.2 19.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7601.9 7593.4 7581.8 7568.8 7554 7535.3 7523.4 7493.6 7477.7
7438.1 7440.9 7372.5 7335.1 7303.9 7189.6 7214.9 7179.7 7140 7101.7
7042.7 6988.3 6951.7 6888.2 6829.2 6783.8 6708.4 6650.3 6581.1 6527.8
6460.3 6427.7 6345.5 6274.6 6199.7 6103 6024.4 5938 5852 5790.2
5703.2 5621.2 5527.9 5440 5354.9 5282.1 5180.3 5068.8 4967.3 4877.1
4744.1 4627 4507.9 4428.5 4250.7 4116 3993.2 3855.4 3717.9 3579.2
3435.2 3290.8 3137.7 2974.6 2789.5 2587.9 2374.1 2110.9 1903.9 1713.1
1575.5 1458.4 1344.1 1235.5 1148.5 1075.9 992.5 925.3 853.8 788.6
720.6 649.4 575.6 504.2 421.4 338 272.5 188.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7604.8 7495.6 7597.7 7608.5 7591.5 7629.7 7531.6 7523.4 7499
7471.2 7470.1 7395.8 7364 7336.8 7297.7 7273.6 7224 7158.5 7140
7101.2 7025.5 6970.4 6910.9 6856.4 6793.5 6737.3 6666.5 6588.8 6516.4
6445.5 6358.2 6277.7 6165.4 6069 5982.5 5879.8 5793.9 5686.1 5596.8
5489.6 5378.5 5265.9 5143.4 5034.2 4911.7 4785.3 4668.7 4535.4 4416.3
4281.9 4157.7 4021 3882.6 3715.6 3593.7 3423.3 3276.9 3126.1 2983.4
2832.3 2690.2 2526.6 2389.9 2251.8 2114 1967.1 1825.6 1665.7 1527
1372.5 1239.5 1097.7 962.4 830.9 716.9 611.4 503.9 416.6 342.8
272.8 214.4 164.8 127.3 92.7 67.5 46.2 29.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7613.3 7624.1 7620.1 7604.8 7599.1 7594.3 7583 7572.5 7584.7
7567.4 7524.8 7489.4 7471.5 7453.1 7433.8 7413.4 7402.9 7366.6 7334.5
7289.5 7188.2 7225.6 7189.1 7130.7 7084.4 7019.8 6964.2 6911.5 6891.6
6821.8 6757.8 6731.1 6637.8 6570 6496.6 6447.3 6373 6298.7 6240
6168.8 6101.3 6042 5974.3 5900.5 5829.4 5763.6 5671.7 5596.8 5542.9
5477.7 5426.1 5365.7 5298.5 5226.5 5177.1 5110.5 5040.2 4994.8 4838.8
4697.9 4549.9 4379.5 4185.2 3956.1 3730.1 3507.5 3257.1 3003 2772.8
2557.5 2413.5 2219.5 1972.2 1676.2 1389.5 1174.8 1036.4 912 780.7
671.5 556.1 474.4 409.2 361.8 315.9 271.9 235.4 156.8 57.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7606.5 7617.5 7615.6 7648.2 7645.3 7641.4 7642.2 7640.8 7624.6
7631.4 7665.5 7646.8 7709.7 7641.9 7627.2 7622.9 7622.7 7638.5 7636.5
7637.4 7574.4 7599.4 7591.5 7529.4 7595.4 7624.6 7573 7568.5 7579.3
7553.7 7542.7 7557.7 7529.1 7519.2 7501 7482.3 7462.4 7475.8 7398.1
7434.6 7405.2 7370.6 7325.8 7370.3 7245.2 7200.7 7143.4 7050.1 6947.2
6811.6 6675.5 6524.9 6362.5 6207.1 6059.3 5905.6 5769 5606.2 5444.8
5275.5 5113.3 4921.4 4747.8 4454 4124.5 3775.5 3375.3 3105.4 2845.6
2635.8 2437.3 2224.3 2071.5 1951 1831.3 1709.6 1590.5 1478.5 1356.9
1244.9 1170 1056 904.9 694.2 558.3 465.3 358.4 257.8 152.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7606.9 7624.4 7632.6 7628.3 7631.7 7658.1 7667.5 7677.1 7684.5 7701.2
7701.8 7712.8 7715.4 7680.8 7733.2 7742.3 7757.1 7776.6 7796.8 7816.3
7797 7818.3 7852.3 7837.9 7841.9 7865.7 7873.9 7829.9 7962.6 7847
7967.8 7974 7982.2 7964.4 7977.4 7976.8 7896.6 8004.6 8007.7 7968
7935.4 7897.4 7836.5 7773.5 7694.7 7571 7459.9 7336 7192.2 7081
6927.9 6797.7 6645.2 6507.7 6358.2 6207.1 6041.5 5875.9 5716.5 5518.6
5216 4890.7 4535.1 4153.5 3751.9 3452.2 3228.7 3040.4 2809.3 2574.5
2402.4 2249.6 2126.5 2003.4 1866.7 1719.3 1583.5 1457 1333.3 1195.5
1050.1 902 781.8 684.5 580.2 470.7 348.5 259.2 134.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
